IESNA:LM-63-2002
[TEST]P1297600
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R50W2N902750DE010 E3D1WH_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R50 optic, 5000K CCT AND, 90CRI , E3D1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1071
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1706.8 1704.2 1696.6 1685.7 1670.9 1655 1638 1619.9 1602.9 1583.3
1561.3 1536 1506.9 1470.7 1431.4 1386.4 1338.8 1292.7 1245.4 1203.9
1166.8 1131.3 1090.9 1044.4 990 923.1 850.6 769.7 689.2 602.3
506.7 417.2 334.8 298.9 262.6 201.4 148.9 109.2 81.2 70.3
60.8 47.2 37.4 21.2 12.1 6.8 2.6 1.1 0.8 0.8
0.4 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0
